Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Power Steering |
| Brand | Weatherhead by Danfoss |
| Burst pressure (bar) | 56 |
| Burst pressure (psi) | 800 |
| Catalog Item | H00412-RL |
| Color | Black |
| Compliances | MIL-PRF-2104 |
| Conductivity | Conductive |
| Construction | 1 Ply braid |
| Cover material | Chlorinated Polyethylene (CPE) |
| Inside diameter (inch) | 0.75 |
| Inside diameter (mm) | 19.10 |
| Lay line style | Ink jet |
| Outside diameter (inch) | 1.09 |
| Outside diameter (mm) | 27.69 |
| Package form | Reel |
| Product height in | 0.750 |
| Product height mm | 19.100 |
| Product width in | 0.750 |
| Product width mm | 19.100 |
| Reinforcement material | Fabric |
| Series | H0041 Series |
| Size | -12 |
| Tube material | Chlorinated Polyethylene (CPE) |
| Working pressure max (bar) | 15 |
| Working pressure max (psi) | 217 |
| Working temperature max (C) | 150 |
| Working temperature max (F) | 302.0 |
| Working temperature min (C) | -51 |
| Working temperature min (F) | -60.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789299024 |
