Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | High temperature lube & oil |
| Bend radius min (inch) | 2.750 |
| Bend radius min (mm) | 69.900 |
| Brand | Weatherhead by Danfoss |
| Burst pressure (bar) | 140 |
| Burst pressure (psi) | 2000 |
| Catalog Item | H05912 |
| Certifications | USCG |
| Color | Blue |
| Compliances | SAE J1942/1 |
| Conductivity | Conductive |
| Construction | 2 Wire Braid |
| Cover material | Chlorinated Polyethylene (CPE) |
| Inside diameter (inch) | 0.62 |
| Inside diameter (mm) | 15.90 |
| Lay line style | Ink jet |
| Outside diameter (inch) | 1.11 |
| Outside diameter (mm) | 28.19 |
| Package form | Bulk |
| Product height in | 0.620 |
| Product height mm | 15.900 |
| Product width in | 0.620 |
| Product width mm | 15.900 |
| Qualified hose fittings | 069 E |
| Reinforcement material | Brass plated steel wire |
| Series | H059 Series |
| Size | -12 |
| Tube material | Nitrile (NBR) |
| Working pressure max (bar) | 35 |
| Working pressure max (psi) | 500 |
| Working temperature max (C) | 100 |
| Working temperature max (F) | 212.0 |
| Working temperature min (C) | -20 |
| Working temperature min (F) | -4.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975098073 |
