Weatherhead by Danfoss H166 Series Engine and Fuel Hose and Tubing (CENTER)

HOSE-WTH, H166, -4, 250FT, RL, J1402

H16604-250R


Tools

Product specifications

Characteristic
Value
Abrasion resistancePremium
ApplicationHydraulic systems
Bend radius min (inch)1.500
Bend radius min (mm)38.100
BrandWeatherhead by Danfoss
Burst pressure (bar)420
Burst pressure (psi)6000
CertificationsDOT AII
ColorBlack
CompliancesSAE J1402
Construction3 Ply braid
Cover materialPolyester (PET)
Inside diameter (inch)0.19
Inside diameter (mm)4.80
Lay line styleInk wheel
Length (in)3000.00000
Length (mm)76200.00000
Outside diameter (inch)0.52
Outside diameter (mm)13.21
Package formReel
Product height in0.190
Product height mm4.800
Product width in0.190
Product width mm4.800
Qualified hose fittings069 D
Reinforcement materialFabric
SeriesH166 Series
Size-4
Tube materialNitrile (NBR)
Vacuum rating (inHg)25
Vacuum rating (mmHg)635.00
Working pressure max (bar)105
Working pressure max (psi)1500
Working temperature max (C)121
Working temperature max (F)250.0
Working temperature min (C)-40
Working temperature min (F)-40.0

General specifications

Characteristic
Value
EAN/UPC725975011393