Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | Agriculture |
| Bend radius min (inch) | 2.250 |
| Bend radius min (mm) | 57.200 |
| Brand | Weatherhead by Danfoss |
| Burst pressure (bar) | 70 |
| Burst pressure (psi) | 1000 |
| Catalog Item | H35110-250R |
| Color | Black |
| Compliances | ASTM D5964 |
| Conductivity | Conductive |
| Construction | 2 Ply braid |
| Cover material | Polyester (PET) |
| Inside diameter (inch) | 0.50 |
| Inside diameter (mm) | 12.70 |
| Lay line style | Ink transfer |
| Length (in) | 3000.00000 |
| Length (mm) | 76200.00000 |
| Outside diameter (inch) | 0.79 |
| Outside diameter (mm) | 20.07 |
| Package form | Reel |
| Product height in | 0.500 |
| Product height mm | 12.700 |
| Product width in | 0.500 |
| Product width mm | 12.700 |
| Reinforcement material | Fabric |
| Series | H351 Series |
| Size | -10 |
| Tube material | Chlorinated Polyethylene (CPE) |
| Working pressure max (bar) | 17 |
| Working pressure max (psi) | 250 |
| Working temperature max (C) | 150 |
| Working temperature max (F) | 302.0 |
| Working temperature min (C) | -48 |
| Working temperature min (F) | -55.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789291332 |
