Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | Engine fuel |
| Bend radius min (inch) | 5.500 |
| Bend radius min (mm) | 139.700 |
| Brand | Weatherhead by Danfoss |
| Burst pressure (bar) | 69 |
| Burst pressure (psi) | 1000 |
| Catalog Item | H353H24-50 |
| Certifications | DOT FMVSS 106 |
| Color | Black |
| Compliances | MIL-PRF-2104 |
| Conditional temp range | Air not to exceed 250F |
| Conductivity | Conductive |
| Construction | 3 Ply braid |
| Cover material | Polyester (PET) |
| Inside diameter (inch) | 1.38 |
| Inside diameter (mm) | 34.90 |
| Lay line style | Ink wheel |
| Length (in) | 600.00000 |
| Length (mm) | 15240.00000 |
| Outside diameter (inch) | 1.78 |
| Outside diameter (mm) | 45.21 |
| Package form | Reel |
| Product height in | 1.380 |
| Product height mm | 34.900 |
| Product width in | 1.380 |
| Product width mm | 34.900 |
| Qualified hose fittings | 069 E |
| Reinforcement material | Fabric |
| Series | H353 Series |
| Size | -24 |
| Tube material | Chlorinated Polyethylene (CPE) |
| Tube wall thickness (inch) | 0.43 |
| Tube wall thickness (mm) | 10.92 |
| Vacuum rating (inHg) | 11 |
| Vacuum rating (mmHg) | 279.40 |
| Working pressure max (bar) | 17 |
| Working pressure max (psi) | 250 |
| Working temperature max (C) | 150 |
| Working temperature max (F) | 302.0 |
| Working temperature min (C) | -50 |
| Working temperature min (F) | -58.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810075339499 |
