Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.580 |
| A dimension MM | 40.200 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 04E-664 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| Drop dimension IN | 0.680 |
| Drop dimension MM | 17.30 |
| End connection hex size IN | 0.563 |
| End connection hex size MM | 14.288 |
| End connection torque | 11-12 lb-ft(15-16 Nm) |
| End size 1 | -6 |
| End Type 1 | Female 37/45 universal swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.740 |
| Hose cut off factor MM | 18.700 |
| Hose size | -4 |
| Inside diameter IN | 0.160 |
| Inside diameter MM | 4.100 |
| Product height in | 1.070 |
| Product height mm | 27.178 |
| Product length in | 1.680 |
| Product length mm | 42.672 |
| Product material | Carbon steel |
| Product width in | 0.572 |
| Product width mm | 14.529 |
| Series | E Series |
| Sub brand | Everflex |
| Thread size 1 | 7/16-20 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975738948 |
![Hose Fittings 04E-664 [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213596%2FID432874863744-0101_preview.jpg&w=1920&q=75)