Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.270 |
| A dimension MM | 57.650 |
| Angle shape | 90 Degree |
| Backup hex size IN | 0.438 |
| Backup hex size MM | 11.112 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| Drop dimension IN | 0.810 |
| Drop dimension MM | 20.57 |
| End connection hex size IN | 0.688 |
| End connection hex size MM | 17.462 |
| End connection torque | 18-20 lb-ft(24-27 Nm) |
| End size 1 | -4 |
| End type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.688 |
| Hex size 1 MM | 17.462 |
| Hex size 2 IN | 0.438 |
| Hex size 2 MM | 11.112 |
| Hose cut off factor IN | 1.430 |
| Hose cut off factor MM | 36.320 |
| Hose size | -4 |
| Inside diameter IN | 0.159 |
| Inside diameter MM | 4.030 |
| Product material | Carbon steel |
| Series | E Series |
| Thread size 1 | 9/16-18 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975737149 |
![Hose Fittings 08E-A28 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213747%2FID432877980906-0101_preview.jpg&w=1920&q=75)