Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.950 |
| A dimension MM | 74.900 |
| Angle shape | 45 Degree |
| Backup hex size IN | 0.438 |
| Backup hex size MM | 11.112 |
| Catalog Item | 04E-B44 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| Drop dimension IN | 0.930 |
| Drop dimension MM | 23.62 |
| End connection hex size IN | 0.438 |
| End connection hex size MM | 11.112 |
| End size 1 | -4 |
| End Type 1 | Male 45 degree inverted flare |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.100 |
| Hose cut off factor MM | 53.200 |
| Hose size | -4 |
| Inside diameter IN | 0.150 |
| Inside diameter MM | 3.900 |
| Product height in | 0.930 |
| Product height mm | 23.622 |
| Product length in | 3.040 |
| Product length mm | 77.216 |
| Product material | Carbon steel |
| Product width in | 0.570 |
| Product width mm | 14.478 |
| Series | E Series |
| Thread size 1 | 7/16-24 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975743287 |
