Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.030 |
| A dimension MM | 51.600 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 05E-406 |
| Construction Style | Crimp |
| End size 1 | -4 |
| End type 1 | Female 45 degree swivel |
| Finish plating | Zinc plating |
| Hex size 2 MM | 14.288 |
| Hose cut off factor IN | 1.100 |
| Hose cut off factor MM | 27.900 |
| Hose size | -4 |
| Inside diameter IN | 0.220 |
| Inside diameter MM | 5.600 |
| Product height in | 0.870 |
| Product height mm | 22.098 |
| Product length in | 2.060 |
| Product length mm | 52.324 |
| Product material | Carbon steel |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Series | 05E |
| Sub brand | Everflex |
| Thread size 1 | 5/8-18 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975714034 |
