Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.040 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 05E-S66 |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Crimp |
| End connection torque | 27-36 lb-ft(37-49 Nm) |
| End size 1 | -6 |
| End type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.813 |
| Hex size 1 MM | 21.000 |
| Hex size 2 IN | 0.688 |
| Hex size 2 MM | 17.000 |
| Hose cut off factor IN | 1.110 |
| Hose cut off factor MM | 28.100 |
| Hose size | -5 |
| Inside diameter IN | 0.220 |
| Inside diameter MM | 5.600 |
| Product material | Carbon steel |
| Series | E Series |
| Sub brand | Everflex |
| Thread size 1 | 11/16-16 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975707692 |
![Hose Fittings 04E-S64 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213605%2FID432874884751-0101_preview.jpg&w=1920&q=75)