Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.456 |
| A dimension MM | 62.400 |
| Angle shape | 45 Degree |
| Backup hex size IN | 0.870 |
| Backup hex size MM | 22.225 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 07.048-10-8 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 0.814 |
| Drop dimension MM | 20.68 |
| End connection hex size IN | 0.870 |
| End connection hex size MM | 22.225 |
| End size 1 | -10 |
| End Type 1 | Female globeseal DIN 24/60 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.901 |
| Hose cut off factor MM | 48.300 |
| Hose size | -8 |
| Inside diameter IN | 0.374 |
| Inside diameter MM | 9.500 |
| Product height in | 0.814 |
| Product height mm | 20.676 |
| Product length in | 2.456 |
| Product length mm | 62.382 |
| Product material | Carbon steel |
| Product width in | 0.875 |
| Product width mm | 22.225 |
| Reusable socket hex IN | 0.870 |
| Reusable socket hex MM | 22.000 |
| Series | PTFE Crimp |
| Thread size 1 | M18x1.5 |