Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.732 |
| A dimension MM | 44.000 |
| Angle shape | 90 Degree |
| Backup hex size MM | 17.000 |
| Brand | Danfoss |
| Catalog Item | 07.049-6-5 |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Compatible hoses | 2807 |
| Construction Style | Reusable |
| Drop dimension IN | 1.043 |
| Drop dimension MM | 26.50 |
| End connection hex size IN | 0.670 |
| End connection hex size MM | 17.018 |
| End size 1 | -6 |
| End Type 1 | Female globeseal 24/60 swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.322 |
| Hose cut off factor MM | 33.600 |
| Hose size | -5 |
| Inside diameter IN | 0.224 |
| Inside diameter MM | 5.700 |
| Product height in | 1.540 |
| Product height mm | 39.116 |
| Product length in | 2.070 |
| Product length mm | 52.578 |
| Product material | Carbon steel |
| Product width in | 0.670 |
| Product width mm | 17.018 |
| Series | Teflon Reusable |
| Sub brand | Everflex |
| Thread size 1 | M14x1.5 |