Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.220 |
| A dimension MM | 56.338 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 07.050-15-10 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Reusable |
| End connection hex size IN | 0.940 |
| End connection hex size MM | 24.000 |
| End size 1 | -10 |
| End Type 1 | Standpipe GAZ |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.660 |
| Hose cut off factor MM | 42.164 |
| Hose size | -10 |
| Inside diameter IN | 0.460 |
| Inside diameter MM | 11.684 |
| Product height in | 0.940 |
| Product height mm | 23.876 |
| Product length in | 2.240 |
| Product length mm | 56.896 |
| Product material | Carbon steel |
| Product width in | 0.940 |
| Product width mm | 23.876 |
| Series | Reusable |
| Sub brand | Everflex |