Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.890 |
| A dimension MM | 48.000 |
| Angle shape | Straight |
| Brand | Danfoss |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Compatible hoses | 2807 |
| Construction Style | Reusable |
| End connection hex size IN | 0.563 |
| End connection hex size MM | 14.000 |
| End size 1 | -6 |
| End type 1 | Standpipe Metric |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.563 |
| Hex size 1 MM | 14.000 |
| Hex size 2 IN | 0.000 |
| Hose cut off factor IN | 1.480 |
| Hose cut off factor MM | 37.600 |
| Hose size | -4 |
| Inside diameter IN | 0.157 |
| Inside diameter MM | 4.000 |
| Product height in | 0.640 |
| Product height mm | 16.256 |
| Product length in | 2.000 |
| Product length mm | 50.800 |
| Product material | Carbon steel |
| Product width in | 0.550 |
| Product width mm | 13.970 |
| Reusable socket hex MM | 17.462 |
| Series | Teflon Reusable |
| Sub brand | Everflex |
| Tube OD 1 IN | 0.236 |
| Tube OD 1 MM | 6.000 |
