Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.870 |
| A dimension MM | 47.500 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 07.050-8-5 |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Compatible hoses | 2807 |
| Construction Style | Reusable |
| End connection hex size IN | 0.670 |
| End connection hex size MM | 17.018 |
| End size 1 | -8 |
| End Type 1 | Standpipe Metric |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.465 |
| Hose cut off factor MM | 37.200 |
| Hose size | -5 |
| Inside diameter IN | 0.217 |
| Inside diameter MM | 5.500 |
| Product height in | 0.770 |
| Product height mm | 19.558 |
| Product length in | 1.990 |
| Product length mm | 50.546 |
| Product material | Carbon steel |
| Product width in | 0.670 |
| Product width mm | 17.018 |
| Reusable socket hex MM | 15.875 |
| Series | Teflon Reusable |
| Sub brand | Everflex |
| Tube OD 1 IN | 0.314 |
| Tube OD 1 MM | 8.000 |
