Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.008 |
| A dimension MM | 51.000 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 07.051-13-10 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Reusable |
| End Type 1 | Male JE metric |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.465 |
| Hose cut off factor MM | 37.200 |
| Hose size | -10 |
| Inside diameter IN | 0.472 |
| Inside diameter MM | 12.000 |
| Product height in | 1.020 |
| Product height mm | 25.908 |
| Product length in | 2.000 |
| Product length mm | 50.800 |
| Product material | Carbon steel |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Reusable socket hex MM | 25.400 |
| Series | Teflon Reusable |
| Sub brand | Everflex |