Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.430 |
| A dimension MM | 36.322 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 07.056-10-6 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Reusable |
| End size 1 | -10 |
| End type 1 | 24 deg. tube port light duty |
| Finish plating | Passivate |
| Hose cut off factor IN | 0.430 |
| Hose cut off factor MM | 10.922 |
| Hose size | -6 |
| Inside diameter IN | 0.330 |
| Inside diameter MM | 8.382 |
| Product material | 303 Stainless steel |
| Series | Reusable |
| Working pressure max bar | 16 |
| Working pressure max psi | 2300 |