Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.490 |
| A dimension MM | 12.446 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 07.180-16-16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Reusable |
| End size 1 | -16 |
| End Type 1 | Ball Sleeve Compression Type |
| Finish plating | None |
| Hose size | -16 |
| Inside diameter IN | 0.960 |
| Inside diameter MM | 24.384 |
| Product height in | 1.120 |
| Product height mm | 28.448 |
| Product length in | 0.490 |
| Product length mm | 12.446 |
| Product material | Brass |
| Product width in | 1.120 |
| Product width mm | 28.448 |
| Series | PTFE Reusable |