Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.972 |
| A dimension MM | 75.489 |
| Angle shape | 45 Degree |
| Backup hex size IN | 1.063 |
| Backup hex size MM | 26.988 |
| Brand | Danfoss |
| Catalog Item | 07.633-12-12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 0.885 |
| Drop dimension MM | 22.48 |
| End connection hex size IN | 1.250 |
| End connection hex size MM | 31.750 |
| End size 1 | -12 |
| End Type 1 | Female BSPP swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.421 |
| Hose cut off factor MM | 61.493 |
| Hose size | -12 |
| Inside diameter IN | 0.570 |
| Inside diameter MM | 14.478 |
| Product height in | 0.885 |
| Product height mm | 22.479 |
| Product length in | 2.972 |
| Product length mm | 75.489 |
| Product material | Carbon steel |
| Product width in | 1.125 |
| Product width mm | 28.575 |
| Reusable socket hex IN | 1.125 |
| Reusable socket hex MM | 28.575 |
| Series | PTFE Crimp |
| Sub brand | Everflex |
| Thread size 1 | G 3/4-14 |