Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.998 |
| A dimension MM | 50.500 |
| Angle shape | 45 Degree |
| Backup hex size IN | 0.670 |
| Backup hex size MM | 17.000 |
| Brand | Danfoss |
| Catalog Item | 07.633-6-6 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| Drop dimension IN | 0.276 |
| Drop dimension MM | 7.01 |
| End connection hex size IN | 0.870 |
| End connection hex size MM | 22.225 |
| End size 1 | -6 |
| End Type 1 | Female BSPP swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.579 |
| Hose cut off factor MM | 40.107 |
| Hose size | -6 |
| Inside diameter IN | 0.276 |
| Inside diameter MM | 7.010 |
| Product height in | 0.276 |
| Product height mm | 7.010 |
| Product length in | 1.988 |
| Product length mm | 50.495 |
| Product material | Carbon steel |
| Product width in | 0.875 |
| Product width mm | 22.225 |
| Reusable socket hex IN | 0.680 |
| Reusable socket hex MM | 17.460 |
| Series | PTFE Crimp |
| Sub brand | Everflex |
| Thread size 1 | G 3/8-19 |