Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.693 |
| A dimension MM | 43.002 |
| Angle shape | 45 Degree |
| Backup hex size IN | 0.870 |
| Backup hex size MM | 22.225 |
| Brand | Danfoss |
| Catalog Item | 07.633-8-8 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 0.374 |
| Drop dimension MM | 9.50 |
| End connection hex size IN | 1.063 |
| End connection hex size MM | 26.988 |
| End size 1 | -8 |
| End Type 1 | Female BSPP swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.665 |
| Hose cut off factor MM | 42.291 |
| Hose size | -8 |
| Inside diameter IN | 0.374 |
| Inside diameter MM | 9.500 |
| Product height in | 0.374 |
| Product height mm | 9.500 |
| Product length in | 2.125 |
| Product length mm | 53.975 |
| Product material | Carbon steel |
| Product width in | 1.062 |
| Product width mm | 26.975 |
| Reusable socket hex IN | 0.870 |
| Reusable socket hex MM | 22.000 |
| Series | PTFE Crimp |
| Sub brand | Everflex |
| Thread size 1 | G 1/2-14 |