Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.146 |
| A dimension MM | 54.500 |
| Angle shape | Straight |
| Backup hex size IN | 0.563 |
| Backup hex size MM | 14.000 |
| Brand | Danfoss |
| Catalog Item | 07E-606 |
| Compatible hose ID IN | 0.440 |
| Compatible hose ID MM | 11.100 |
| Construction Style | Crimp |
| End connection hex size IN | 0.688 |
| End connection hex size MM | 17.000 |
| End connection torque | 18-20 lb-ft(24-27 Nm) |
| End size 1 | -6 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.201 |
| Hose cut off factor MM | 30.500 |
| Hose size | -7 |
| Inside diameter IN | 0.295 |
| Inside diameter MM | 7.500 |
| Product height in | 0.772 |
| Product height mm | 19.609 |
| Product length in | 2.230 |
| Product length mm | 56.630 |
| Product material | Carbon steel |
| Product width in | 0.772 |
| Product width mm | 19.609 |
| Sub brand | Everflex |
| Thread size 1 | 9/16-18 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789339959 |
