Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.360 |
| A dimension MM | 60.000 |
| Angle shape | 45 Degree |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 0.550 |
| Drop dimension MM | 13.9 |
| End connection torque | 35-46 lb-ft(47-62 Nm) |
| End size 1 | -8 |
| End type 1 | Female 37/45 universal swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.875 |
| Hex size 1 MM | 22.0 |
| Hose cut off factor IN | 1.320 |
| Hose cut off factor MM | 33.600 |
| Hose size | -8 |
| Inside diameter IN | 0.390 |
| Inside diameter MM | 9.900 |
| Product material | Carbon steel |
| Series | 08E |
| Thread size 1 | 3/4-16 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975742297 |
