Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.100 |
| A dimension MM | 78.800 |
| Angle shape | Straight |
| Backup hex size MM | 19.000 |
| Brand | Danfoss |
| Catalog Item | 08E-J08-BG |
| Construction Style | Crimp |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.060 |
| Hose cut off factor MM | 52.400 |
| Hose size | -8 |
| Inside diameter IN | 0.390 |
| Inside diameter MM | 9.900 |
| Product height in | 1.010 |
| Product height mm | 25.654 |
| Product length in | 3.170 |
| Product length mm | 80.518 |
| Product material | Carbon steel |
| Product width in | 0.950 |
| Product width mm | 24.130 |
| Series | 08E |
| Sub brand | Everflex |
| Thread size 1 | 1/2-14 NPTF |
