Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.272 |
| A dimension MM | 57.700 |
| Angle shape | Straight |
| Backup hex size IN | 0.875 |
| Backup hex size MM | 22.000 |
| Brand | Danfoss |
| Catalog Item | 08ER-108 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End connection hex size IN | 0.875 |
| End size 1 | -8 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.230 |
| Hose cut off factor MM | 31.300 |
| Hose size | -8 |
| Inside diameter IN | 0.392 |
| Inside diameter MM | 9.950 |
| Product height in | 0.940 |
| Product height mm | 23.876 |
| Product length in | 2.330 |
| Product length mm | 59.182 |
| Product material | 316 Stainless steel |
| Product width in | 0.940 |
| Product width mm | 23.876 |
| Series | 08E |
| Sub brand | Everflex |
| Thread size 1 | 1/2-14 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789340016 |
![Hose Fittings 04E-102 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213593%2FID432874849739-0101_preview.jpg&w=1920&q=75)