Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.190 |
| A dimension MM | 55.626 |
| Angle shape | 90 Degree |
| Backup hex size IN | 0.930 |
| Backup hex size MM | 24.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 11.339-10-10 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Reusable |
| Drop dimension IN | 1.410 |
| Drop dimension MM | 35.81 |
| End connection hex size IN | 1.060 |
| End connection hex size MM | 27.000 |
| End size 1 | -6 |
| End Type 1 | Female BSPP swivel |
| Finish plating | None |
| Hose cut off factor IN | 1.540 |
| Hose cut off factor MM | 39.116 |
| Hose size | -10 |
| Inside diameter IN | 0.470 |
| Inside diameter MM | 11.938 |
| Product height in | 1.420 |
| Product length in | 2.190 |
| Product length mm | 55.626 |
| Product width in | 1.060 |
| Product width mm | 26.924 |
| Thread sealant | No |
| Thread size 1 | G 5/8-14 |