Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.050 |
| A dimension MM | 26.800 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1206-10S |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Reusable |
| End size 1 | -10 |
| Finish plating | Zinc plating |
| Hose size | -10 |
| Inside diameter IN | 0.430 |
| Inside diameter MM | 11.050 |
| Product height in | 0.670 |
| Product height mm | 17.018 |
| Product length in | 0.960 |
| Product length mm | 24.384 |
| Product material | Carbon steel |
| Product width in | 0.670 |
| Product width mm | 17.018 |
| Series | FC Series |
| Thread size 1 | 7/8-20 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146164490 |
![Hose Fittings 1206-XX [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213811%2FID432878170970-0101_preview.jpg&w=1920&q=75)