Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.620 |
| A dimension MM | 15.748 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1206-3S |
| Compatible hose ID IN | 0.190 |
| Compatible hose ID MM | 4.800 |
| Construction Style | Reusable |
| End size 1 | -3 |
| Finish plating | Zinc plating |
| Hose size | -3 |
| Inside diameter IN | 0.270 |
| Inside diameter MM | 6.858 |
| Product height in | 0.470 |
| Product height mm | 11.938 |
| Product length in | 0.620 |
| Product length mm | 15.748 |
| Product material | Carbon steel |
| Product width in | 0.470 |
| Product width mm | 11.938 |
| Series | FC Series |
![Hose Fittings 1206-XX [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213811%2FID432878170970-0101_preview.jpg&w=1920&q=75)