Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.770 |
| A dimension MM | 19.580 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1206-4S |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Reusable |
| End size 1 | -4 |
| Finish plating | Zinc plating |
| Hose size | -4 |
| Inside diameter IN | 0.420 |
| Inside diameter MM | 10.800 |
| Product height in | 0.560 |
| Product height mm | 14.224 |
| Product length in | 0.770 |
| Product length mm | 19.558 |
| Product material | Carbon steel |
| Product width in | 0.560 |
| Product width mm | 14.224 |
| Series | FC Series |
| Thread size 1 | 1/2-28 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146164551 |
![Hose Fittings 1206-XX [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213811%2FID432878170970-0101_preview.jpg&w=1920&q=75)