Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.563 |
| A dimension MM | 39.700 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1208-20C |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Compatible hoses | 2808 |
| Construction Style | Reusable |
| End connection hex size IN | 1.880 |
| End connection hex size MM | 47.752 |
| End size 1 | -20 |
| Finish plating | Passivate |
| Hose size | -20 |
| Inside diameter IN | 1.380 |
| Inside diameter MM | 35.052 |
| Product height in | 2.022 |
| Product height mm | 51.359 |
| Product length in | 1.563 |
| Product length mm | 39.700 |
| Product material | 303 Stainless steel |
| Product width in | 2.022 |
| Product width mm | 51.350 |
| Series | FC Series |
