Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.025 |
| A dimension MM | 26.035 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1208-8S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | 2808 |
| Construction Style | Reusable |
| End connection hex size IN | 0.940 |
| End connection hex size MM | 23.876 |
| End size 1 | -8 |
| Finish plating | Dura-Kote |
| Hose size | -8 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.494 |
| Product height in | 1.027 |
| Product height mm | 26.086 |
| Product length in | 1.025 |
| Product length mm | 26.035 |
| Product material | Carbon steel |
| Product width in | 1.027 |
| Product width mm | 26.086 |
