Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.190 |
| A dimension MM | 30.226 |
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 124-10408 |
| End size 1 | -8 |
| Finish plating | Dura-Kote |
| Inside diameter IN | 0.720 |
| Inside diameter MM | 18.288 |
| Product height in | 0.880 |
| Product height mm | 22.352 |
| Product length in | 1.190 |
| Product length mm | 30.226 |
| Product material | Carbon steel |
| Product width in | 0.880 |
| Product width mm | 22.352 |