Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.050 |
| A dimension MM | 52.070 |
| Angle shape | Straight |
| Backup hex size IN | 0.870 |
| Backup hex size MM | 22.000 |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 124-10411 |
| End connection hex size IN | 0.870 |
| End size 1 | -10 |
| End Type 1 | Female 45 degree swivel |
| Finish plating | None |
| Hose cut off factor IN | 0.950 |
| Hose cut off factor MM | 24.130 |
| Inside diameter IN | 0.370 |
| Inside diameter MM | 9.398 |
| Product height in | 2.050 |
| Product height mm | 52.070 |
| Product length in | 0.870 |
| Product length mm | 22.098 |
| Product material | Brass |
| Product width in | 2.050 |
| Product width mm | 52.070 |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789316189 |