Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.573 |
| A dimension MM | 39.954 |
| Angle shape | Straight |
| Backup hex size IN | 1.000 |
| Backup hex size MM | 25.000 |
| Brand | Danfoss |
| Catalog Item | 1265-10B |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Reusable |
| End connection hex size IN | 1.000 |
| End size 1 | -10 |
| End type 1 | Female 45 degree swivel |
| Hose cut off factor IN | 0.344 |
| Hose cut off factor MM | 8.754 |
| Hose size | -10 |
| Inside diameter IN | 0.473 |
| Inside diameter MM | 12.014 |
| Product height in | 1.113 |
| Product height mm | 28.270 |
| Product length in | 1.573 |
| Product length mm | 39.954 |
| Product material | Brass |
| Product width in | 1.113 |
| Product width mm | 28.270 |
| Sub brand | Everflex |