Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.658 |
| A dimension MM | 42.113 |
| Angle shape | Straight |
| Backup hex size IN | 1.250 |
| Backup hex size MM | 32.000 |
| Brand | Danfoss |
| Catalog Item | 1265-12B |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Reusable |
| End connection hex size IN | 1.250 |
| End size 1 | -12 |
| End type 1 | Female 45 degree swivel |
| Hose size | -12 |
| Inside diameter IN | 0.583 |
| Inside diameter MM | 14.808 |
| Product height in | 1.393 |
| Product height mm | 35.382 |
| Product length in | 1.658 |
| Product length mm | 42.113 |
| Product material | Brass |
| Product width in | 1.393 |
| Product width mm | 35.382 |
| Series | E Series |
| Sub brand | Everflex |