Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.165 |
| A dimension MM | 29.591 |
| Angle shape | Straight |
| Backup hex size IN | 0.563 |
| Backup hex size MM | 14.000 |
| Brand | Danfoss |
| Catalog Item | 1265-4B |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Reusable |
| End connection hex size IN | 0.563 |
| End size 1 | -4 |
| End type 1 | Female 45 degree swivel |
| Hose cut off factor IN | 0.495 |
| Hose cut off factor MM | 12.591 |
| Hose size | -4 |
| Inside diameter IN | 0.165 |
| Inside diameter MM | 4.191 |
| Product height in | 0.613 |
| Product height mm | 15.570 |
| Product length in | 1.165 |
| Product length mm | 29.591 |
| Product material | Brass |
| Product width in | 0.613 |
| Product width mm | 15.570 |
| Sub brand | Everflex |