Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Compatible hoses | H243 |
| Compatible tube OD IN | 0.63 |
| Compatible tube OD MM | 15.875 |
| Construction Style | Crimp |
| End connection hex size IN | 1.000 |
| End connection hex size MM | 25.400 |
| End size 1 | -8 |
| End size 2 | -12 |
| End type 1 | Male pipe (NPTF) |
| End type 2 | Line/hose/tube |
| Hex size 1 IN | 1.000 |
| Hex size 1 MM | 25.400 |
| Hose cut off factor IN | 1.090 |
| Hose cut off factor MM | 27.686 |
| Hose size | -12 |
| Inside diameter IN | 0.530 |
| Inside diameter MM | 13.462 |
| Product material | Carbon steel |
| Tube OD 1 IN | 0.625 |
| Tube OD 1 MM | 15.875 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975710036 |
