Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.311 |
| A dimension MM | 58.700 |
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 15312H-412 |
| Compatible hose ID IN | 0.630 |
| Compatible hose ID MM | 16.002 |
| Construction Style | Crimp |
| End connection hex size IN | 1.250 |
| End connection hex size MM | 31.750 |
| End size 1 | -12 |
| End Type 1 | Female 45 degree swivel |
| Hose cut off factor IN | 1.410 |
| Hose cut off factor MM | 35.814 |
| Inside diameter IN | 0.500 |
| Inside diameter MM | 12.700 |
| Product height in | 1.252 |
| Product height mm | 31.801 |
| Product length in | 2.310 |
| Product length mm | 58.674 |
| Product material | Brass |
| Product width in | 1.252 |
| Product width mm | 31.801 |
| Series | Winner 2-Piece |
| Thread sealant | No |
| Thread size 1 | 1 1/16-14 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789276230 |
