Product specifications
Characteristic | Value |
---|---|
Angle shape | Straight |
Brand | Danfoss |
Compatible hose ID IN | 1.000 |
Compatible hose ID MM | 25.400 |
Construction Style | Crimp |
End Type 1 | Male pipe (NPT) |
End size 1 | -16 |
Finish plating | Dura-Kote |
Hex size 1 IN | 1.380 |
Hex size 1 MM | 35.1 |
Hose cut off factor IN | 1.760 |
Hose cut off factor MM | 44.704 |
Hose size | -16 |
Inside diameter IN | 0.820 |
Inside diameter MM | 20.828 |
Product material | Carbon steel |
Sub brand | Everflex |
Thread sealant | No |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146031068 |