Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.563 |
| A dimension MM | 74.930 |
| Angle shape | Straight |
| Backup hex size IN | 1.375 |
| Backup hex size MM | 34.925 |
| Brand | Danfoss |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | H009 H209 H243 H265 H275 H277 H285 H435 H436 |
| Compatible tube OD IN | 1.00 |
| Compatible tube OD MM | 25.400 |
| Construction Style | Crimp |
| End connection hex size IN | 1.380 |
| End connection hex size MM | 35.100 |
| End size 1 | -16 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.380 |
| Hex size 1 MM | 35.100 |
| Hex size 2 IN | 1.375 |
| Hex size 2 MM | 34.925 |
| Hose cut off factor IN | 1.610 |
| Hose cut off factor MM | 40.894 |
| Hose size | -16 |
| Inside diameter IN | 0.840 |
| Inside diameter MM | 21.336 |
| Product height in | 1.590 |
| Product height mm | 40.386 |
| Product length in | 3.000 |
| Product length mm | 76.200 |
| Product material | Carbon steel |
| Product width in | 1.500 |
| Product width mm | 38.100 |
| Series | E Series |
| Sub brand | Everflex |
| Thread size 1 | 1-11 1/2 NPTF |
| Tube OD 1 IN | 1.000 |
| Tube OD 1 MM | 25.400 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975743249 |
![Hose Fittings 04E-102 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213593%2FID432874849739-0101_preview.jpg&w=1920&q=75)