Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.830 |
| A dimension MM | 71.900 |
| Angle shape | Straight |
| Backup hex size IN | 1.375 |
| Backup hex size MM | 35.000 |
| Brand | Danfoss |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End connection hex size IN | 1.375 |
| End connection torque | 108-113 lb-ft(148-154 Nm) |
| End size 1 | -16 |
| End type 1 | Male 37 degree |
| Finish plating | Zinc plating |
| Hex size 2 IN | 1.375 |
| Hex size 2 MM | 35.000 |
| Hose cut off factor IN | 1.490 |
| Hose cut off factor MM | 37.800 |
| Hose size | -16 |
| Inside diameter IN | 0.830 |
| Inside diameter MM | 21.100 |
| Product material | Carbon steel |
| Series | Teflon Crimp |
| Sub brand | Everflex |
| Thread size 1 | 1 5/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975715048 |
