Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.040 |
| A dimension MM | 51.816 |
| Angle shape | Straight |
| Brand | Danfoss |
| Compatible hose ID IN | 0.630 |
| Compatible hose ID MM | 16.002 |
| Compatible hoses | 2807 |
| Construction Style | Reusable |
| End connection hex size IN | 0.938 |
| End connection hex size MM | 25.400 |
| End size 1 | -10 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.000 |
| Hex size 1 MM | 25.400 |
| Hex size 2 IN | 0.938 |
| Hex size 2 MM | 24.000 |
| Hose cut off factor IN | 1.400 |
| Hose cut off factor MM | 35.560 |
| Hose size | -10 |
| Inside diameter IN | 0.470 |
| Inside diameter MM | 11.938 |
| Product material | Carbon steel |
| Series | 100R5 Reusable |
| Thread size 1 | 7/8-18 |
