Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.980 |
| A dimension MM | 50.292 |
| Angle shape | 90 Degree |
| Backup hex size IN | 0.560 |
| Backup hex size MM | 14.224 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 185950-4S |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.350 |
| Compatible hoses | 2807 |
| Construction Style | Reusable |
| Drop dimension IN | 1.690 |
| Drop dimension MM | 42.93 |
| End connection hex size IN | 0.440 |
| End connection hex size MM | 11.176 |
| End size 1 | -4 |
| End size 2 | -8 |
| End type 1 | Male 37 degree |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.510 |
| Hose cut off factor MM | 38.354 |
| Hose size | -4 |
| Inside diameter IN | 0.160 |
| Inside diameter MM | 4.064 |
| Product height in | 1.690 |
| Product height mm | 42.926 |
| Product length in | 1.980 |
| Product length mm | 50.292 |
| Product material | Carbon steel |
| Product width in | 0.551 |
| Product width mm | 13.995 |
| Series | E Series |
| Thread size 1 | 7/16-24 |
