Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.380 |
| A dimension MM | 35.052 |
| Angle shape | Straight |
| Brand | Danfoss |
| Compatible hose ID IN | 0.190 |
| Construction Style | Reusable |
| End connection hex size IN | 0.511 |
| End connection hex size MM | 12.700 |
| End size 1 | -3 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.500 |
| Hex size 1 MM | 12.700 |
| Hex size 2 IN | 0.511 |
| Hex size 2 MM | 13.000 |
| Hose cut off factor IN | 1.040 |
| Hose cut off factor MM | 26.416 |
| Inside diameter IN | 0.090 |
| Inside diameter MM | 2.286 |
| Product height in | 0.500 |
| Product height mm | 12.700 |
| Product length in | 1.380 |
| Product length mm | 35.052 |
| Product material | Carbon steel |
| Product width in | 0.500 |
| Product width mm | 12.700 |
| Reusable socket hex MM | 11.000 |
| Sub brand | Everflex |
| Thread size 1 | 3/8-24 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146044709 |
![Hose Fittings 190600-S [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215576%2FID433157882605-0101_preview.jpg&w=1920&q=75)