Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.130 |
| A dimension MM | 54.000 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 190627-8-10C |
| Compatible hose ID IN | 0.630 |
| Compatible hose ID MM | 16.002 |
| Compatible hoses | 2807 |
| Compatible tube OD IN | 0.63 |
| Compatible tube OD MM | 16.002 |
| Construction Style | Reusable |
| End size 1 | -8 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Passivate |
| Hex size 1 IN | 1.000 |
| Hex size 1 MM | 25.400 |
| Hex size 2 IN | 1.000 |
| Hex size 2 MM | 25.400 |
| Hose cut off factor IN | 1.460 |
| Hose cut off factor MM | 37.084 |
| Hose size | -10 |
| Inside diameter IN | 0.470 |
| Inside diameter MM | 11.938 |
| Product material | 316 Stainless steel |
| Series | PTFE Reusable |
| Thread size 1 | 1/2-14 NPTF |
| Tube OD 1 IN | 0.630 |
| Tube OD 1 MM | 16.002 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146044785 |
![Hose Fittings 190627-S [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215579%2FID433157874602-0101_preview.jpg&w=1920&q=75)