Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.320 |
| A dimension MM | 58.930 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 190950-8S |
| Compatible hose ID IN | 0.500 |
| Construction Style | Reusable |
| Drop dimension IN | 2 |
| Drop dimension MM | 46 |
| End size 1 | -8 |
| End type 1 | Male inverted flare |
| Hex size 1 IN | 0.748 |
| Hex size 1 MM | 19.000 |
| Hex size 2 MM | 21.000 |
| Hose cut off factor IN | 1.690 |
| Hose cut off factor MM | 42.930 |
| Inside diameter IN | 0.380 |
| Inside diameter MM | 9.652 |
| Product height in | 2.250 |
| Product height mm | 57.150 |
| Product length in | 2.690 |
| Product length mm | 68.326 |
| Product width in | 0.880 |
| Product width mm | 22.352 |
| Reusable socket hex MM | 22.000 |
| Sub brand | Everflex |
![Hose Fittings 190950-4S [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215581%2FID433157890608-0101_preview.jpg&w=1920&q=75)