Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.890 |
| A dimension MM | 48.006 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 2049TF-1203WVPKCPZ |
| Compatible hose ID IN | 0.190 |
| Compatible hose ID MM | 4.800 |
| Construction Style | Reusable |
| Drop dimension IN | 1.182 |
| Drop dimension MM | 30.0 |
| End connection hex size IN | 0.680 |
| End connection hex size MM | 17.000 |
| End size 1 | -12 |
| End Type 1 | Female metric 24 degree cone |
| Finish plating | None |
| Hose cut off factor IN | 1.044 |
| Hose cut off factor MM | 26.518 |
| Hose size | -3 |
| Inside diameter IN | 0.119 |
| Inside diameter MM | 3.023 |
| Product height in | 1.182 |
| Product height mm | 30.023 |
| Product length in | 1.890 |
| Product length mm | 48.006 |
| Product width in | 0.485 |
| Product width mm | 12.319 |
| Seal material | Nitrile (NBR) |
| Series | Winner 2-Piece |
| Thread sealant | No |
| Thread size 1 | M12x1.5 |