Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.530 |
| A dimension MM | 64.262 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 2301TCSW-08-12SXZ |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End size 1 | -8 |
| End Type 1 | Male pipe BSPT |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.250 |
| Hose cut off factor MM | 31.750 |
| Hose size | -12 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.494 |
| Product height in | 0.950 |
| Product height mm | 24.130 |
| Product length in | 2.550 |
| Product length mm | 64.770 |
| Product material | Carbon steel |
| Product width in | 0.950 |
| Product width mm | 24.130 |
| Series | Winner 2-Piece |
| Thread sealant | No |