Product specifications
Characteristic | Value |
---|---|
Angle shape | Straight |
Brand | Danfoss |
Compatible hose ID IN | 2.000 |
Compatible hose ID MM | 50.800 |
Construction Style | Crimp |
End Type 1 | Male pipe (NPT) |
End size 1 | -32 |
Finish plating | Dura-Kote |
Hose cut off factor IN | 1.980 |
Hose cut off factor MM | 50.292 |
Hose size | -32 |
Inside diameter IN | 1.7800 |
Inside diameter MM | 45.2120 |
Product material | Carbon steel |
Sub brand | Everflex |
Thread sealant | No |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146031303 |