Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.580 |
| A dimension MM | 40.132 |
| Angle shape | Straight |
| Backup hex size IN | 0.625 |
| Backup hex size MM | 15.875 |
| Brand | Danfoss |
| Catalog Item | 38-190627-4-5 |
| Compatible hose ID IN | 0.310 |
| Construction Style | Reusable |
| End connection hex size IN | 0.625 |
| End size 1 | -4 |
| End Type 1 | Male pipe (NPTF) |
| Hose cut off factor IN | 0.830 |
| Hose cut off factor MM | 21.130 |
| Inside diameter IN | 0.230 |
| Inside diameter MM | 5.840 |
| Product height in | 0.620 |
| Product height mm | 15.748 |
| Product length in | 1.580 |
| Product length mm | 40.132 |
| Product material | Brass |
| Product width in | 0.620 |
| Product width mm | 15.748 |
| Reusable socket hex MM | 15.875 |
| Sub brand | Everflex |
| Thread size 1 | 1/4-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146054210 |
